How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.53 |
| AG: | 10.5 | AE2: | 0.97 |
| T: | 2.438 | H: | 0.53 in |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | L: | 10.88 in |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 7.5 in | BD: | 9 |
| U: | 1.25 in | D: | 4.88 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Output RPM: | 117 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Bore Code: | 39 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

