How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | BE1: | 0.5 in |
| P: | 4.62 in | BD: | 9 |
| AJ: | 7.25 | U: | 1.25 in |
| I: | 7.5 in | V: | 4.26 in |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | T: | 2.438 |
| G: | 3.63 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 14.3 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

