How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BD: | 9 | H: | 0.53 in |
| D: | 4.88 | T: | 2.438 |
| BF: | 0.53 | I: | 7.5 in |
| U: | 1.25 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 14.3 in |
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | LL: | 5.25 in |
| L: | 10.88 in | P: | 4.62 in |
| AJ: | 7.25 | AE2: | 0.97 |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Bore Code: | 39 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

