How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | U: | 1.25 in |
| V: | 4.26 in | AK: | 8.5 |
| L: | 10.88 in | BD: | 9 |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| L1: | 14.3 in | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Model Code: | 52YFC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

