How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | U: | 1.25 in |
| D: | 4.88 | AK: | 8.5 |
| V: | 4.26 in | BD: | 9 |
| AG: | 10.5 | T: | 2.438 |
| AA: | 15.19 | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| P: | 4.62 in | L: | 10.88 in |
| BF: | 0.53 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 11.3 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Service Factor: | 1 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

