How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| D: | 4.88 | L1: | 14.3 in |
| AJ: | 7.25 | AE2: | 0.97 |
| BF: | 0.53 | G: | 3.63 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | T: | 2.438 |
| P: | 4.62 in | BD: | 9 |
| I: | 7.5 in | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
| L: | 10.88 in | BE1: | 0.5 in |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Bore Code: | 39 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

