How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AJ: | 7.25 | AG: | 10.5 |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | LL: | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 10.88 in | L1: | 14.3 in |
| AK: | 8.5 | BD: | 9 |
| T: | 2.438 | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| U: | 1.25 in | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio: | 30:1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.04 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

