How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2.438 |
| BD: | 9 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | U: | 1.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| AB: | 6.76 | L1: | 14.3 in |
| L: | 10.88 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Bore Code: | 39 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

