How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | L: | 10.88 in |
| AA: | 15.19 | U: | 1.25 in |
| L1: | 14.3 in | P: | 4.62 in |
| T: | 2.438 | BE1: | 0.5 in |
| AF: | 0.38 | LL: | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 6.29 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

