How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| AE2: | 0.97 | L: | 10.88 in |
| LL: | 5.25 in | U: | 1.25 in |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.53 | D: | 4.88 |
| BE1: | 0.5 in | G: | 3.63 |
| T: | 2.438 | AJ: | 7.25 |
| I: | 7.5 in | AF: | 0.38 |
| BD: | 9 | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 39 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 341 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

