How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | V: | 4.26 in |
| U: | 1.25 in | AE2: | 0.97 |
| T: | 2.438 | L: | 10.88 in |
| G: | 3.63 | L1: | 14.3 in |
| AK: | 8.5 | AA: | 15.19 |
| H: | 0.53 in | I: | 7.5 in |
| D: | 4.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Output RPM: | 341 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

