How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AB: | 6.76 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AG: | 10.5 | BE1: | 0.5 in |
| H: | 0.53 in | T: | 2.438 |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AK: | 8.5 |
| BD: | 9 | D: | 4.88 |
| LL: | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | BF: | 0.53 |
| AJ: | 7.25 | G: | 3.63 |
Technical Specifications
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.438 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Ratio: | 50:1 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

