How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| T: | 2.438 | BE1: | 0.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| G: | 3.63 | L: | 10.88 in |
| AA: | 15.19 | AK: | 8.5 |
| LL: | 5.25 in | BD: | 9 |
| L1: | 14.86 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Ratio: | 10:1 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

