How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 2.438 | L1: | 14.86 in |
| BE1: | 0.5 in | L: | 10.88 in |
| AK: | 8.5 | AB: | 6.76 |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | U: | 1.25 in |
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| AF: | 0.38 | D: | 4.88 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Series Code: | OE | Bore Code: | 39 |
| Output RPM: | 175 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

