How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BE1: | 0.5 in |
| AE2: | 0.97 | BD: | 9 |
| G: | 3.63 | I: | 7.5 in |
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | L1: | 14.86 in |
| U: | 1.25 in | T: | 2.438 |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
| BF: | 0.53 | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

