How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| U: | 1.25 in | D: | 4.88 |
| AA: | 15.19 | T: | 2.438 |
| AG: | 10.5 | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 8.5 | BD: | 9 |
| LL: | 5.25 in | BE1: | 0.5 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | G: | 3.63 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.07 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Bore Code: | 39 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

