How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | L: | 10.88 in |
| AA: | 15.19 | T: | 2.438 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 3.63 | AJ: | 7.25 |
| AE2: | 0.97 | V: | 4.26 in |
| L1: | 14.86 in | D: | 4.88 |
| BF: | 0.53 | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.3 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

