How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 14.86 in |
| AA: | 15.19 | H: | 0.53 in |
| V: | 4.26 in | LL: | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.97 | AB: | 6.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | L: | 10.88 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| T: | 2.438 | U: | 1.25 in |
| D: | 4.88 | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

