How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | L: | 10.88 in |
| AB: | 6.76 | P: | 4.62 in |
| D: | 4.88 | L1: | 14.86 in |
| U: | 1.25 in | G: | 3.63 |
| AG: | 10.5 | AA: | 15.19 |
| T: | 2.438 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

