How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| AK: | 8.5 | L: | 10.88 in |
| V: | 4.26 in | LL: | 5.25 in |
| I: | 7.5 in | L1: | 14.86 in |
| AJ: | 7.25 | D: | 4.88 |
| BD: | 9 | H: | 0.53 in |
| T: | 2.438 | G: | 3.63 |
| U: | 1.25 in | BE1: | 0.5 in |
| AB: | 6.76 | AG: | 10.5 |
Technical Specifications
| Output RPM: | 87.5 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Ratio Range: | 20:1 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

