How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| L: | 10.88 in | L1: | 14.86 in |
| AE2: | 0.97 | I: | 7.5 in |
| AB: | 6.76 | U: | 1.25 in |
| AG: | 10.5 | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| P: | 4.62 in | BD: | 9 |
| T: | 2.438 | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.04 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 30:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.438 in | Model Code: | 52YFC |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

