How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| V: | 4.26 in | P: | 4.62 in |
| D: | 4.88 | LL: | 5.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| L1: | 14.86 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AB: | 6.76 |
| AK: | 8.5 | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 7.5 in | BD: | 9 |
| L: | 10.88 in | T: | 2.438 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.438 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 39 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

