How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| I: | 7.5 in | T: | 2.438 |
| V: | 4.26 in | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| L: | 10.88 in | BD: | 9 |
| L1: | 14.86 in | BE1: | 0.5 in |
| D: | 4.88 | AE2: | 0.97 |
| AB: | 6.76 | LL: | 5.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| P: | 4.62 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

