How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AA: | 15.19 |
| BF: | 0.53 | AB: | 6.76 |
| AJ: | 7.25 | LL: | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | T: | 2.438 |
| AF: | 0.38 | L1: | 14.86 in |
| AE2: | 0.97 | P: | 4.62 in |
Technical Specifications
| Output RPM: | 35 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

