How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | BD: | 9 |
| AA: | 15.19 | L: | 10.88 in |
| L1: | 14.86 in | T: | 2.438 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Ratio: | 50:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 39 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

