How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BD: | 9 |
| V: | 4.26 in | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| L: | 10.88 in | AF: | 0.38 |
| BF: | 0.53 | T: | 2.438 |
| I: | 7.5 in | BE1: | 0.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | D: | 4.88 |
| AA: | 15.19 | L1: | 14.86 in |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 24 | Output RPM: | 233 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

