How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 14.86 in | BD: | 9 |
| AB: | 6.76 | BF: | 0.53 |
| G: | 3.63 | AE2: | 0.97 |
| AA: | 15.19 | I: | 7.5 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | U: | 1.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
| T: | 2.438 | AF: | 0.38 |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 24 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

