How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| U: | 1.25 in | AA: | 15.19 |
| AF: | 0.38 | AB: | 6.76 |
| AK: | 4.5 | P: | 4.62 in |
| AG: | 10.5 | BE: | 0.38 in |
| T: | 2.438 | H: | 0.53 in |
| G: | 3.63 | LL: | 5.25 in |
| LM: | 13.21 | L: | 10.88 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.97 | V: | 4.26 in |
| BF: | 0.41 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Bore Code: | 39 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Diameter (in): | 2.438 in |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

