How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | P: | 4.62 in |
| AE2: | 0.97 | BD: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
| AG: | 10.5 | L: | 10.88 in |
| AF: | 0.38 | BE: | 0.38 in |
| T: | 2.438 | I: | 7.5 in |
| BF: | 0.41 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 13.21 | LL: | 5.25 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 19.4 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

