How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LM: | 13.21 |
| L: | 10.88 in | T: | 2.438 |
| LL: | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | P: | 4.62 in |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | BD: | 5.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Bore Code: | 39 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Ratio: | 10:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

