How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | D: | 4.88 |
| L: | 10.88 in | T: | 2.438 |
| BE: | 0.38 in | AF: | 0.38 |
| G: | 3.63 | I: | 7.5 in |
| AB: | 6.76 | AK: | 4.5 |
| BD: | 5.88 | LL: | 5.25 in |
| AE2: | 0.97 | U: | 1.25 in |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | AJ: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

