How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 13.21 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | AB: | 6.76 |
| T: | 2.438 | D: | 4.88 |
| AA: | 15.19 | AK: | 4.5 |
| LL: | 5.25 in | L: | 10.88 in |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | V: | 4.26 in |
| U: | 1.25 in | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.438 in | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

