How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.438 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 7.5 in | G: | 3.63 |
| LM: | 13.21 | AF: | 0.38 |
| BE: | 0.38 in | P: | 4.62 in |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | L: | 10.88 in |
| H: | 0.53 in | LL: | 5.25 in |
| U: | 1.25 in | V: | 4.26 in |
| AK: | 4.5 | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 11.3 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Assembly: | YFC-2 | Bore Code: | 39 |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

