How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 5.88 |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 10.88 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | AG: | 10.5 |
| AE2: | 0.97 | T: | 2.438 |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| H: | 0.53 in | LM: | 13.21 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.38 | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

