How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| T: | 2.438 | AK: | 4.5 |
| LL: | 5.25 in | BF: | 0.41 |
| BD: | 5.88 | LM: | 13.21 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 6.76 | L: | 10.88 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| U: | 1.25 in | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

