How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 5.25 in |
| BD: | 5.88 | AB: | 6.76 |
| AK: | 4.5 | U: | 1.25 in |
| LM: | 13.21 | AF: | 0.38 |
| H: | 0.53 in | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.41 | T: | 2.438 |
| AJ: | 5.88 | D: | 4.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | L: | 10.88 in |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Bore Code: | 39 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

