How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 6.76 | LL: | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| BF: | 0.41 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| L: | 10.88 in | AE2: | 0.97 |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 4.5 | P: | 4.62 in |
| T: | 2.438 | AA: | 15.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Ratio Range: | 80:1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

