How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| T: | 2.438 | H: | 0.53 in |
| AF: | 0.38 | P: | 4.62 in |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| BD: | 5.88 | L: | 10.88 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AG: | 10.5 | U: | 1.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 39 | Ratio: | 80:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.91 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

