How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | BD: | 5.88 |
| D: | 4.88 | T: | 2.5 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| AE2: | 0.97 | P: | 4.62 in |
| AB: | 6.76 | AK: | 4.5 |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | LL: | 5.25 in |
| AA: | 15.19 | BF: | 0.41 |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

