How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BE: | 0.38 in |
| H: | 0.53 in | I: | 7.5 in |
| AB: | 6.76 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BD: | 5.88 | AA: | 15.19 |
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | BF: | 0.41 |
| T: | 2.5 | LL: | 5.25 in |
| AK: | 4.5 | AG: | 10.5 |
| LM: | 13.21 | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

