How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 5.25 in |
| AF: | 0.38 | T: | 2.5 |
| AB: | 6.76 | I: | 7.5 in |
| G: | 3.63 | LM: | 13.21 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | U: | 1.25 in |
| BF: | 0.41 | D: | 4.88 |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

