How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | L: | 10.88 in |
| BE: | 0.38 in | T: | 2.5 |
| U: | 1.25 in | BD: | 5.88 |
| AA: | 15.19 | AK: | 4.5 |
| AB: | 6.76 | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | G: | 3.63 |
| H: | 0.53 in | D: | 4.88 |
| BF: | 0.41 | V: | 4.26 in |
| AJ: | 5.88 | AE2: | 0.97 |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Bore Code: | 40 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

