How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | G: | 3.63 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| L: | 10.88 in | AK: | 4.5 |
| AE2: | 0.97 | AA: | 15.19 |
| U: | 1.25 in | LL: | 5.25 in |
| AJ: | 5.88 | T: | 2.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

