How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| L: | 10.88 in | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
| BF: | 0.41 | I: | 7.5 in |
| BD: | 5.88 | T: | 2.5 |
| U: | 1.25 in | AA: | 15.19 |
| G: | 3.63 | LM: | 13.21 |
Technical Specifications
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 11.3 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

