How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| AE2: | 0.97 | U: | 1.25 in |
| T: | 2.5 | BF: | 0.41 |
| BE: | 0.38 in | L: | 10.88 in |
| I: | 7.5 in | AG: | 10.5 |
| G: | 3.63 | AJ: | 5.88 |
| LL: | 5.25 in | BD: | 5.88 |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | AK: | 4.5 |
| LM: | 13.21 | AB: | 6.76 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Output Diameter (in): | 2.5 in |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 40 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

