How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| BD: | 5.88 | T: | 2.5 |
| H: | 0.53 in | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.38 |
| I: | 7.5 in | AK: | 4.5 |
| P: | 4.62 in | L: | 10.88 in |
| D: | 4.88 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

