How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | G: | 3.63 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 13.21 | D: | 4.88 |
| BD: | 5.88 | AG: | 10.5 |
| L: | 10.88 in | AB: | 6.76 |
| V: | 4.26 in | LL: | 5.25 in |
| P: | 4.62 in | BF: | 0.41 |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2.5 | H: | 0.53 in |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

