How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | AK: | 4.5 |
| I: | 7.5 in | AJ: | 5.88 |
| AE2: | 0.97 | U: | 1.25 in |
| G: | 3.63 | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| AF: | 0.38 | AG: | 10.5 |
| T: | 2.5 | LM: | 13.21 |
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 15.19 | L: | 10.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

