How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | I: | 7.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AE2: | 0.97 |
| AK: | 4.5 | AG: | 10.5 |
| G: | 3.63 | BE: | 0.38 in |
| D: | 4.88 | AF: | 0.38 |
| AB: | 6.76 | P: | 4.62 in |
| AA: | 15.19 | BD: | 5.88 |
| LL: | 5.25 in | U: | 1.25 in |
| BF: | 0.41 | V: | 4.26 in |
| AJ: | 5.88 | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Input HP @ 1750 RPM: | 28.2 |
| Bore Code: | 40 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

