How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.63 |
| L: | 10.88 in | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
| AE2: | 0.97 | T: | 2.5 |
| U: | 1.25 in | LM: | 13.21 |
| AG: | 10.5 | BE: | 0.38 in |
| LL: | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | P: | 4.62 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

